text.skipToContent text.skipToNavigation

Catalog No. : AWO-R-4NN90

Description:  WELDED TERMINAL PIPE TO FLAT 90 DEG

UPC: 783786543373

Weld Aluminum. Weld Terminal, Pipe to Flat. 4 inch 4-Hole NEMA Flat. 90 Degree Bend. Pipe Size 5 inch. Parts are designed for use with either Schedule 40 or 80 pipe. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac