text.skipToContent text.skipToNavigation

Catalog No. : AWO-P-4ND

Description:  AL WELDED SUBSTA TERMINAL STRAIGHT

UPC: 783786703500

Aluminum Welded Substation Terminal (Sugar Scoop Style - Straight - Center Formed Pad) - Pipe to Pad - 4 inch Pipe to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant