text.skipToContent text.skipToNavigation

Catalog No. : AWO-K-4N90

Description:  ALUMINUM TERMINAL CONNECTOR

UPC: 783786328703

Weld Aluminum. Weld Terminal, Pipe to Flat. 3 inch 4-Hole NEMA Flat. Pipe Size 2-1/2 inch. 90 Degree Bend. Parts are designed for use with either Schedule 40 or 80 pipe. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac