Catalog No. : AWO-J-4NN90
Description: WELDED TERMINAL FOR 2 INCH PIPE
UPC: 75114263252
Exact Aluminum Welded Substation Terminal - Pipe to Pad - 90 Degree - 230kV Maximum - 2 inch NPS Pipe to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |