text.skipToContent text.skipToNavigation

Catalog No. : AWO-H-4N45

Description:  TERM CONN 1 1/2 IPS TO PAD 45 DEG

UPC: 783786385713

Weld Aluminum. Weld Terminal, Pipe to Flat. Type AWO. Pipe Size 1-1/2 inch. 3 inch 4-Hole NEMA Flat. 45 Degree Bend. Parts are designed for use with either Schedule 40 or 80 pipe. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac