Catalog No. : AWMMM-160-4NN
Description: AWMMM-160-4NN
UPC: 783786701704
Aluminum Welded Substation Terminal - 3 Cables to Pad - Straight - 230kV Maximum - 1510.5-1600 AAC 1351.5 (54/19), 1431 (45/7,54/19), 1510.5 (45/7) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1510.5 to1600 AAC kcmil , 1351.5 (54/19), 1431 (45/7,54/19), 1510.5 (45/7) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |