Catalog No. : AWMMM-130-4NN45
Description: AL WELDED SUBSTA TERMINAL 45 DEG
UPC: 75114251358
Aluminum Welded Substation Terminal - 3 Cables to Pad - 45 Degrees - 230kV Maximum - 1200-1300 AAC 1113 (45/7,54/19), 1192.5 (45/7,54/19), 1272 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
1200 to 1300 AAC kcmil , 1113 (45/7,54/19), 1192.5 (45/7,54/19), 1272 (36/1) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |