text.skipToContent text.skipToNavigation

Catalog No. : AWMM-87-4NN90

Description:  AL WELDED SUBSTA TERM 90 DEG 4HOLE

UPC: 783786702206

Aluminum Welded Substation Terminal (90 Degree) - 2 Cables to Pad - 874.5AAC, 715.5ACSR to 4 X 4 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

Conductor Range

874.5 AAC kcmil , 715.5 ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac