text.skipToContent text.skipToNavigation

Catalog No. : AWMM-87-4NN

Description:  AL WELDED SUBSTA TERMINAL STRAIGHT

UPC: 783786702190

Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - 2 Cables to Pad - 874.5AAC, 715.5ACSR to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

874.5 AAC kcmil , 715.5 ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant