Catalog No. : AWMM-55-4N90
Description: AL WELDED SUBSTA TERM 90 DEG 4HOLE
UPC: 783786020355
Aluminum Welded Substation Terminal (90 Degree) - 2 Cables to Pad - 500-550AAC, 397.5 (30/7)-477(26/7)ACSR to 3 X 3 inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Conductor Range |
500 to 550 AAC kcmil , 397.5 (30/7) to 477 (26/7) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |