Catalog No. : AWMM-251-4NN45
Description: WELDED TERMINAL FOR TWO 2500 AAC
UPC: 75114250931
Aluminum Welded Substation Terminal - 2 Cables to Pad - 45 Degree - 230kV Maximum - 2500-2515 AAC 2515 (76/19) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
2500 to 2515 AAC kcmil , 2515 (76/19) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |