Catalog No. : AWMM-230-4NN90
Description: WELDED TERMINAL
UPC: 75114172097
Weld Aluminum. Weld Terminal, Cable to 4 Inch 4-Hole NEMA Flat. 90 Degree Bend. Cable Size AAC 2300, ACSR 2156 - 2312. Cable Diameter 1.751 - 1.802. 3/4 inch Thick. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Conductor Range |
2300 AAC kcmil , 2156 to 2312 ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |