Catalog No. : AWMM-225-4NN90
Description: WELDED TERMINAL
UPC: 75114171212
Weld Aluminum. Weld Terminal, Cable to 4 Inch 4-Hole NEMA Flat. 90 Degree Bend. Cable Size AAC 2250, ACSR 2167. Cable Diameter 1.667 - 1.735. 3/4 inch Thick. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Conductor Range |
2250 AAC kcmil , 2167 ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |