Catalog No. : AWMM-200-6NW90
Description: 2 WIRE ALUMINUM WELDED TERMINAL
UPC: 75114210898
Aluminum Welded Substation Terminal - 2 Cables to Pad - Straight - Side-formed Pad - 230kV Maximum - 1900-2000 AAC 1780 (72/7,84/19) ACSR to 6X4 inch Narrow, 4-hole Pad, Bent at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1900 to 2000 AAC kcmil , 1780 (72/7,84/19) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |