text.skipToContent text.skipToNavigation

Catalog No. : AWMM-200-4NN90

Description:  AL WELDED SUBSTA TERM 90 DEG 4HOLE

UPC: 783786702046

Aluminum Welded Substation Terminal (90 Degree) - 2 Cables to Pad - 1900-2000AAC, 1780 (72/7 - 84/19)ACSR to 4 X 4 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

Conductor Range

1900 to 2000 AAC kcmil , 1780 (72/7 - 84/19) ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant