Catalog No. : AWMM-200-4NN45
Description: AL WELDED SUBSTA TERM 45 DEG 4HOLE
UPC: 783786702039
Aluminum Welded Substation Terminal (45 Degree) - 2 Cables to Pad - 1900-2000AAC, 1780 (72/7 - 84/19)ACSR to 4 X 4 inch 4 hole Pad at 45 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
1900 to 2000 AAC kcmil , 1780 (72/7 - 84/19) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |