text.skipToContent text.skipToNavigation

Catalog No. : AWMM-180-4NN45

Description:  AL WELDED SUBSTA TERM 45 DEG 4HOLE

UPC: 783786701988

Aluminum Welded Substation Terminal (45 Degree) - 2 Cables to Pad - 1700-1800AAC, 1510.5 (54/19) - 1590ACSR to 4 X 4 inch 4 hole Pad at 45 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

Conductor Range

1700 to 1800 AAC kmcil , 1510.5 (54/19) to 1590 ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant