text.skipToContent text.skipToNavigation

Catalog No. : AWMM-160-4NNE40

Description:  WELD TERM 2 CABLES TO 4 IN 4 HOLE

UPC: 783786770823

Aluminum, Welded Terminal, Two Cables to 4 inch 4-Hole Flat Pad, AAC 1510.5-1600, ACSR 1351.5(54/19) - 1510.5 (45/7) Cable Diameter 1.415 to 1.478. 7.8 inch thick, Cables at 40 Degrees to Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1510.5 to 1600 AAC kcmil , 1351.5(54/19) to 1510.5 (45/7) ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant