Catalog No. : AWMM-143-4NN90
Description: ALUMINUM WELDED TERMINAL 90 DEG
UPC: 783786835386
Aluminum Welded Substation Terminal (90 Degree) - 2 Cables to Pad - 1351.5-1431AAC, 1272 - 1351 (45/7)ACSR to 4 X 4 Inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Conductor Range |
1351.5-1431 AAC kcmil , 1272 to 1351 (45/7) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |