Catalog No. : AWMM-130-4NN13
Description: AL Terminal 2Cable 1300AAC-4NN13Deg
UPC: 783786701827
Aluminum Welded Substation Terminal - 2 Cables to Pad - 13 Degree - 230kV Maximum - 1200-1300 AAC 1113 (45/7,54/19), 1192.5 (45/7,54/19), 1272 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1200 to 1300 AAC kcmil , 1113 (45/7,54/19), 1192.5 (45/7,54/19), 1272 (36/1) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |