Catalog No. : AWMM-130-4NN
Description: AL WELDED SUBSTA TERMINAL STRAIGHT
UPC: 783786701810
Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - 2 Cables to Pad - 1200-1300AAC, 1113 (45/7) - 1192(54/19)ACSR to 4 X 4 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1200 to 1300 AAC kcmil , 1113 (45/7) to 1192 (54/19) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |