text.skipToContent text.skipToNavigation

Catalog No. : AWMM-103-4NN45

Description:  WELDED TERMINAL

UPC: 75114184175

Weld Aluminum. 45 Degree Weld Terminal, 2 Cables to 4 inch 4-Hole NEMA Flat. Cable Size AAC 1000 - 1033.5, ACSR 900, 954. Cable Diameter 1.152 - 1.196. Thickness 5/8 inch. All Pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

Conductor Range

1000 to 1033.5 AAC kcmil , 900 and 954 ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac