text.skipToContent text.skipToNavigation

Catalog No. : AWM3-79-4NN

Description:  ALUM WELDED TERMINAL 3 CABLES

UPC: 75114193115

Aluminum Welding Terminal, for Three Cables to Flat, 750-800 AAC, 4 X 4 inch 4 Hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

750 to 800 AAC kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant