text.skipToContent text.skipToNavigation

Catalog No. : AWM-95-4NN90

Description:  AL WELDED SUBSTA TERM 90 DEG 4HOLE

UPC: 783786702961

Aluminum Welded Substation Terminal (90 Degree) - Cable to Pad - 900-954AAC, 795 (24/7 - 30/19)ACSR to 4 X 4 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

Conductor Range

900 to 954 AAC kcmil , 795 (24/7-30/19) ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant