Catalog No. : AWM-95-4NN15
Description: AL Term 954 ACC Cable-4NN 15 Deg
UPC: 783786702954
Aluminum Welded Substation Terminal - Cable to Pad - 15 Degree - 230kV Maximum - 900-954 AAC 795 (24/7,54/7,26/7,30/19), 900 (45/7), 954 (36/1) ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
15 Degree Bend |
Specifications
Conductor Range |
900 to 954 AAC kcmil , 795 (24/7,54/7,26/7,30/19), 900 (45/7), 954 (36/1) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |