Catalog No. : AWM-95-4N45
Description: AL WELDED SUBSTA TERM 45 DEG 4HOLE
UPC: 783786702978
Aluminum Welded Substation Terminal (45 Degree) - Cable to Pad - 900-954AAC, 795 (24/7 - 30/19)ACSR to 3 X 3 inch 4 hole Pad at 45 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
900 to 954 AAC kcmil , 795 (24/7-30/19) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |