Catalog No. : AWM-95-2N
Description: ALUMINUM WELDED TERMINAL
UPC: 75114108805
Weld Aluminum. Weld Terminal, Cable to 2-Hole NEMA Flat. Cable Size AAC 900 - 954, ACSR 795(24/7) and (30/19) . Cable Diameter 1.092 - 1.196. 9/16 inch Thick. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
900 to 954 AAC kcmil , 795(24/7) and (30/19) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |