Catalog No. : AWM-87-4NN45
Description: WELD TERM CABLE TO FLAT 45 DEG
UPC: 783786402021
Weld Aluminum. Weld Terminal, Cable to 4 inch 4-Hole NEMA Flat. Cable Size AAC 874.5, ACSR 715.5. Cable Diameter 1.036 - 1.081. 5/8 inch Thick. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
874.5 AAC kcmil , 715.5. ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |