Catalog No. : AWM-79-4NN45
Description: ALUM WELDED CABLE TERMINAL 795 AAC
UPC: 75114305303
Aluminum Welded Cable Terminal, 750-795 AAC to 4 Hole Nema Pad 4 Inch Wide at 45 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
750 to 795 AAC kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |