text.skipToContent text.skipToNavigation

Catalog No. : AWM-79-4N45

Description:  WELDED TERMINAL CABLE TO PAD 45 DEG

UPC: 783786434848

Weld Aluminum. Weld Terminal, Cable to 3 inch 4-Hole NEMA Flat. 45 Degree Bend. Cable Size AAC 750 - 795, ACSR 636 - 666.5. Cable Diameter .977 - 1.030. 5/8 inch Thick. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

Conductor Range

750 to 795 AAC kcmil , 636 to 666.5 ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant