text.skipToContent text.skipToNavigation

Catalog No. : AWM-79-4N

Description:  AL WELDED SUBSTA TERMINAL STRAIGHT

UPC: 783786702886

Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 750-795AAC, 636 (26/7) - 666.6 (26/7)ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

750 to 795 AAC kcmil , 636 (26/7) to 666.6 (26/7) ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant