Catalog No. : AWM-79-2N
Description: AL WELDED SUBSTA TERMINAL STRAIGHT
UPC: 783786702879
Aluminum Welded Substation Terminal (Staight) - Cable to Pad - 750-795AAC, 636 (26/7) - 666.6 (26/7)ACSR, Diameter .977-1.030
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
750 to 795 AAC kcmil , 636 (26/7) to 666.6 (26/7) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |