text.skipToContent text.skipToNavigation

Catalog No. : AWM-70-4N45

Description:  WELD TERN 45 DEG 4 HOLE

UPC: 783786279821

Weld Aluminum. Weld Terminal, Cable to 3 inch 4-Hole NEMA Flat. 45 Degree Bend. Cable Size AAC 636 - 700, ACSR 556.5 - 605. Cable Diameter .918 - .974. 5/8 inch Thick. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

Conductor Range

636 to 700 AAC kcmil , 556.5 to 605 ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac