text.skipToContent text.skipToNavigation

Catalog No. : AWM-60-4N

Description:  AL WELDED SUBSTA TERMINAL STRAIGHT

UPC: 783786702824

Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 556.5-600AAC, 477 (26/7) - 556 (24/7)ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

556.5 to 600 AAC kcmil , 477 (26/7) to 556 (24/7) ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant