text.skipToContent text.skipToNavigation

Catalog No. : AWM-55-4N

Description:  AL WELDED SUBSTA TERMINAL STRAIGHT

UPC: 783786702800

Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 500-550AAC, 397.5 (30/7) - 477 (26/7)ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

500 to 550 AAC kcmil , 397.5 (30/7) to 477 (26/7) ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant