Catalog No. : AWM-55-2N90
Description: WELDED TERMINAL CABLE TO FLAT 90 DE
UPC: 783786379804
Weld Aluminum. Weld Terminal, Cable to 2-Hole NEMA Flat. 90 Degree Bend. Cable Size AAC 500 - 550, ACSR 397.5 - 477. Cable Diameter .806 - .858. 5/8 inch Thick. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Conductor Range |
500 to 550 AAC kcmil , 397.5 to 477 ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |