text.skipToContent text.skipToNavigation

Catalog No. : AWM-40-4NN

Description:  WELDED TERMINAL

UPC: 75114194617

Aluminum Welded Substation Terminal - Cable to Pad - 230kV Maximum - 397.5-400 AAC 336.4 (26/7,30/7), 397.5 (18/1) ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

397.5 to 400 AAC kcmil , 336.4 (26/7,30/7), 397.5 (18/1) ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac