text.skipToContent text.skipToNavigation

Alternate Catalog No. : AWM-4/0-4N HOMAC

Catalog No. : AWM-4/0-4NHOMAC

Description:  ALUMINUM WELDED TERMINAL 4/0

UPC: 75114117203

Weld Aluminum. Weld Terminal, Cable to 3 inch 4-Hole NEMA Flat. Cable Size AAC 4/0, ACSR 4/0. Cable Diameter .522 - .566. 9/16 inch Thick. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

4/0 AAC AWG , 4/0 ACSR AWG

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant