Catalog No. : AWM-4/0-4N45
Description: ALUMINUM WELDED TERMINAL
UPC: 783786813421
Weld Aluminum. Weld Terminal, Cable to 3 inch 4-Hole NEMA Flat. 45 Degree Bend. Cable Size AAC 4/0, ACSR 4/0. Cable Diameter .522 - .566. 3/8 inch Thick. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
4/0 AAC AWG , 4/0 ACSR AWG |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |