text.skipToContent text.skipToNavigation

Catalog No. : AWM-251-4NN90

Description:  WELD TERMNAL CABLE TO FLAT 90 DEG

UPC: 783786375264

Weld Aluminum. Weld Terminal. Cable to 4 inch 4-Hole NEMA Flat. Type AWM. Cable Size AAC 2500 - 2515, ACSR N/A. Cable Diameter 1.820 - 1.880. Thickness 13/16 inch. All Pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

Conductor Range

2500 to 2515 AAC kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant