Catalog No. : AWM-251-4NN45
Description: WELD TERMINAL CABLE TO FLAT 45 DEG
UPC: 783786375288
Weld Aluminum. Weld Terminal, Cable to 4 inch 4-Hole NEMA Flat. 45 Degree Bend. Cable Size AAC 2500-2515, ACSR N/A. 3/16 inch thick. Cable Diameter 1.820 - 1.880. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
2500 to 2515 AAC kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |