text.skipToContent text.skipToNavigation

Catalog No. : AWM-251-4NN

Description:  AL WELDED SUBSTA TERMINAL STRAIGHT

UPC: 783786702671

Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 2500-2515AAC to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

2500 to 2515 AAC kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant