text.skipToContent text.skipToNavigation

Catalog No. : AWM-230-4NN

Description:  AL WELDED SUBSTA TERMINAL STRAIGHT

UPC: 783786702664

Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 2300AAC, 2156 (84/19) - 2312ACSR to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

2300 AAC kcmil , 2156 (84/19) to 2312 ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant