text.skipToContent text.skipToNavigation

Catalog No. : AWM-190-4NN45

Description:  AWM-190-4NN45

UPC: 783786702565

Aluminum Welding Terminal for Cable to Flat, Cable Range 1750-1900, Total Length 6-1/2 inch, Pad Length 4-1/4 inch, Width 4 inch, Edge to Center Hole 1-1/8 inch, Thickness 3/4 inch. 45 Degree Bend
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

Conductor Range

1750 to 1900 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac