Catalog No. : AWM-180-4NN90-NNP
Description: AL Term 1800ACC Cable-4NN 90Deg NNP
UPC: 783786702541
Aluminum Welded Substation Terminal - Cable to Pad - 90 Degree - 230kV Maximum - 1700-1800 AAC 1510.5 (54/19), 1590 (45/7,54/19) ACSR to 4X4 inch, 4-hole Pad, NNP - Non NEMA Pad, the holes have 2 inch centers, but still on a 4 inch wide pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
Conductor Range |
1700 to 1800 AAC kcmil , 1510.5 (54/19), 1590 (45/7,54/19) ACSR kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |