Catalog No. : AWM-180-4NN45-NNP
Description: AL Term 1800ACC Cable-4NN 45Deg NNP
UPC: 783786702527
Aluminum Welded Substation Terminal - Cable to Pad - 45 Degree - 230kV Maximum - 1700-1800 AAC 1510.5 (54/19), 1590 (45/7,54/19) ACSR to 4X4 inch, 4-hole Pad, NNP - Non NEMA Pad, the holes have 2 inch centers, but still on a 4 inch wide pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
1700 to 1800 AAC kcmil , 1510.5 (54/19), 1590 (45/7,54/19) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |