Catalog No. : AWM-180-4NN45
Description: WELD TERMINAL CABLE TO FLAT 45 DEG
UPC: 783786375240
Weld Aluminum. Weld Terminal, Cable to 4 inch 4-Hole NEMA Flat. 45 Degree Bend. Cable Size AAC 1700 - 1800, ACSR 1510.5 - 1590. Cable Diameter 1.492 - 1.548. 5/8 inch thick. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
1700 to 1800 AAC kmcil , 1510.5 to 1590 ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |