Catalog No. : AWM-180-4NN-EHV
Description: AL WELDED SUBSTA TERMINAL STRAIGHT
UPC: 783786702503
Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 1700-1800AAC, 1510.5 (54/19) - 1590ACSR to 4 X 4 inch 4 hole Pad, Extra High Voltage
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1700 to 1800 AAC kmcil , 1510.5 (54/19) to 1590 ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |