Catalog No. : AWM-160-4NN45
Description: ALUMINUM WELDED TERMINAL
UPC: 75114150576
Weld Aluminum. Weld Terminal, Cable to 4 inch 4-Hole NEMA Flat. 45 Degree Bend. Cable Size AAC 1510.5 - 1600, ACSR 1351.5 - 1510.5. Cable Diameter 1.415 - 1.478. 5/8 inch thick. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
1510.5 to 1600 AAC kcmil , 1351.5 to 1510.5 ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |