Catalog No. : AWM-160-4N90
Description: AL WELDED SUBSTA TERM 90 DEG 4HOLE
UPC: 783786702459
Aluminum Welded Substation Terminal (90 Degree) - Cable to Pad - 1510.5-1600AAC, 1351.5(54/19)-1351.5(45/7)ACSR to 3 X 3 inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Conductor Range |
1510.5 to 1600 AAC kcmil , 1351.5(54/19) to 1510.5(45/7) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |